
PARALLEL GRIPPERS FOR HYDRAULIC POWERED & WELDING APPLICATIONS – 3P SERIES

Visit Product Series:
Parallel Grippers-3PUnit View
Dimensions / Applications
- Weight (lb)1.32
Technical Details
- Cylinder Bore (in)1.57
- Grip Force (lbf)95
- Maximum Finger Length (in)2.36
- Pressure Range (psi)30 - 100
- Stroke (in)0.63
- Jaw OperationSynchronous
- Optional SensorYes
- Spring AssistOptional
- Supplied?No
- Temp Range Standard-35° to 80°C (-30° to 180°F)
Product Information
- AccessoriesOISP-011-C|OISN-011-C|CABL-010|SD60-80P
- BrandRobohand
- Handle ColorRed
- Product TypePrecision 3-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2F3PP%2BFamily.tif%2Frename%2F3PP%2BFamily.png&w=3840&q=75)