Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
LONG STROKE, HIGH GRIP FORCE PARALLEL GRIPPERS FOR PICK-AND-PLACE – DPL SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
2-Jaw Parallel Grippers
Parallel Grippers-DPL
DPL-4070-R-NS - Precision 2-Jaw Pneumatic Parallel Gripper
DPL-4070-R-NS - Precision 2-Jaw Pneumatic Parallel Gripper
Email product details
Visit Product Series:
Parallel Grippers-DPL
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
12.91
Weight (lb)
13.2
Technical Details
Accuracy (±in)
0.003
Cylinder Bore (in)
1.57
Grip Force (lbf)
367
Maximum Finger Length (in)
17.72
Repeatability (±in)
0.001
Stroke (in)
5.51
Jaw Operation
Non-Synchronous Available
Spring Assist
Optional
Supplied?
No
Temp Range Standard
-20° to 80°C (-4° to 180°F)
Product Information
Accessories
OISP-017|OISP-017-C|OISN-017-C|OISN-017|CABL-018|CABL-014|SLKT-316|PLFT-042|PLFT-038|SLKT-235|OSMK-101|CABL-010|CABL-013|OISA-005|OISA-004|ODPL-006|OHSP-011|OHSN-011
Brand
Robohand
Direct Connect
Yes
Handle Color
Red
Product Type
Precision 2-Jaw Pneumatic Parallel Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
DPL Series
DPL-4070-R - Parallel Gripper Range Dpl
Add to quote
Explore
DPL Series
DPL-4070-NS - Precision 2-Jaw Pneumatic Parallel Gripper
Add to quote
Explore