
RUGGED, MULTI-PURPOSE PARALLEL GRIPPERS FOR HEAVY PARTS – RDH SERIES

Visit Product Series:
Parallel Grippers-RDHUnit View
Dimensions / Applications
- Height (in)1.93
- Length (in)1.575
- Weight (lb)1.2
- Width (in)3.268
- Clean Room with Scavange100
- Product ApplicationGRIPPING
Technical Details
- Cylinder Bore (in)1.26
- Grip Force (lbf)111
- Grip Force with Spring Assist (lb)149
- Maximum Finger Length (in)4
- Repeatability (±in)0.0008
- Stroke (in)0.47
- Jaw OperationSynchronous
- Pressure Range With Springs65-100 psi
- Spindle Included?No
- Spring AssistOptional
Product Information
- AccessoriesOISP-014|OISN-014|SLKT-417|SLKT-417V|CABL-010|CABL-013|OISA-005|OISA-004|VLVF-008|OHSP-011|OHSN-011|SLKT-363|SLKT-363V
- BrandRobohand
- Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper