Destaco Logo

RUGGED, MULTI-PURPOSE PARALLEL GRIPPERS FOR HEAVY PARTS – RDH SERIES

Default Image

RDH-2M-V - RDH Series - General Industrial 2-Jaw Pneumatic Parallel Gripper

Visit Product Series:

Parallel Grippers-RDH

Unit View

Dimensions / Applications

  • Length (in)1.575
  • Weight (lb)1.2
  • Clean Room with Scavange100

Technical Details

  • Cylinder Bore (in)1.26
  • Grip Force (lbf)170
  • Grip Force with Spring Assist (lb)226
  • Maximum Finger Length (in)4
  • Repeatability (±in)0.0008
  • Stroke (in)0.24
  • Jaw OperationSynchronous
  • Pressure Range With Springs65-100 psi
  • Spring AssistOptional
  • Supplied?No

Product Information

  • AccessoriesOISP-014|OISN-014|SLKT-417|SLKT-417V|CABL-010|CABL-013|OISA-005|OISA-004|VLVF-008|OHSP-011|OHSN-011|SLKT-363|SLKT-363V
  • BrandRobohand
  • Handle ColorRed
  • Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
  • Spindle Included?No