Destaco Logo

RUGGED, MULTI-PURPOSE PARALLEL GRIPPERS FOR HEAVY PARTS – RDH SERIES

Default Image

RDH-5M-V - RDH Series - General Industrial 2-Jaw Pneumatic Parallel Gripper

Visit Product Series:

Parallel Grippers-RDH

Unit View

Dimensions / Applications

  • Length (in)2.992
  • Weight (lb)8.6
  • Clean Room with Scavange100

Technical Details

  • Cylinder Bore (in)2.72
  • Grip Force (lbf)808
  • Grip Force with Spring Assist (lb)1037
  • Maximum Finger Length (in)8
  • Repeatability (±in)0.001
  • Stroke (in)0.51
  • Jaw OperationSynchronous
  • Pressure Range With Springs60-100 psi
  • Spring AssistOptional
  • Supplied?No

Product Information

  • AccessoriesVLVF-005|OISP-011-C|OISP-011|OISN-011-C|OISN-011|SLKT-365|SLKT-365V|CABL-010|CABL-013|OISA-005|OISA-004|OHSP-011|OHSN-011|SLKT-420|SLKT-420V
  • BrandRobohand
  • Handle ColorRed
  • Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
  • Spindle Included?No