
PRECISION PARALLEL GRIPPERS FOR DELICATE PART HANDLING – RP-P SERIES

Unit View
Dimensions / Applications
- Length (in)5.63
- Weight (lb)3.52
Technical Details
- Accuracy (±in)0.001
- Cylinder Bore (in)1.62
- Grip Force (lbf)178.0
- Maximum Finger Length (in)5.0
- Pressure Range (psi)5-100 psi
- Repeatability (±in)0.0005
- Stroke (in)1.0
- Supplied?No
- Temp Range Standard-35° to 80°C (-30° to 180°F)
- Temp Range Viton-30° to 150°C (-20° to 300°F)
Product Information
- AccessoriesOISP-014|OISN-014|CABL-010|CABL-013|OFSV-005|OFSV-002|SLKT-049|SLKT-049V|OSMK-023
- BrandRobohand
- Handle ColorRed
- Product TypePrecision 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FRP-P%2BFamily%2B-%2B867.jpg%2Frename%2FRP-P%2BFamily%2B-%2B867.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2FRP-P%2BFamily.tif%2Frename%2FRP-P%2BFamily.png&w=3840&q=75)