Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
PRECISION PARALLEL GRIPPERS FOR DELICATE PART HANDLING – RP-P SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
2-Jaw Parallel Grippers
Parallel Grippers-RP-P
RP-50PM-V - Precision 2-Jaw Pneumatic Parallel Gripper
RP-50PM-V - Precision 2-Jaw Pneumatic Parallel Gripper
Email product details
Visit Product Series:
Parallel Grippers-RP-P
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
2.24
Weight (lb)
0.31
Technical Details
Cylinder Bore (in)
0.625
Grip Force (lbf)
24.0
Maximum Finger Length (in)
4.0
Pressure Range (psi)
5-100 psi
Repeatability (±in)
0.0005
Stroke (in)
0.5
Supplied?
No
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Temp Range Viton
-30° to 150°C (-20° to 300°F)
Product Information
Accessories
OISN-019|OISP-019|OISN-014|OISP-014|CABL-010|CABL-013
Brand
Robohand
Handle Color
Red
Product Type
Precision 2-Jaw Pneumatic Parallel Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
RP-P Series
RP-100PM-V - Precision 2-Jaw Pneumatic Parallel Gripper
Add to quote
Explore
RP-P Series
RP-25PM-V - Precision 2-Jaw Pneumatic Parallel Gripper
Add to quote
Explore