Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
2-Jaw Parallel Grippers
Parallel Grippers-RPL-RPLC
RPLC-4-NS - Precision 2-Jaw Pneumatic Parallel Gripper
RPLC-4-NS - Precision 2-Jaw Pneumatic Parallel Gripper
Email product details
Visit Product Series:
Parallel Grippers-RPL-RPLC
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
0.874
Weight (lb)
0.37
Clean Room with Scavange
10
Technical Details
Cylinder Bore (in)
0.5
Grip Force (lbf)
36.0
Maximum Finger Length (in)
5.0
Pressure Range (psi)
5-100 psi
Repeatability (±in)
0.001
Stroke (in)
1.0
Jaw Operation
Non-Synchronous Available
Supplied?
No
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Temp Range Viton
-30° to 120°C (-20° to 250°F)
Product Information
Accessories
CABL-010|CABL-013|OISA-005|OISA-004|OFSV-001|OFSV-004|OSMK-008|SLKT-010|SLKT-010V
Brand
Robohand
Handle Color
Red
Product Type
Precision 2-Jaw Pneumatic Parallel Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
RPL/RPLC Series
RPLC-4M-NS - Precision 2-Jaw Pneumatic Parallel Gripper
Add to quote
Explore
RPL/RPLC Series
RPLC-1-NS - Precision 2-Jaw Pneumatic Parallel Gripper
Add to quote
Explore