
Unit View
Dimensions / Applications
- Length (in)0.630
- Weight (lb)0.16
- Product ApplicationGRIPPING
Technical Details
- Cylinder Bore (in)0.39
- Grip Force (lbf)8.0
- Maximum Finger Length (in)1.5
- Pressure Range (psi)40-100 psi
- Repeatability (±in)0.001
- Stroke (in)0.13
- Supplied?No
- Temp Range Standard-35° to 80°C (-30° to 180°F)
- Temp Range Viton-30° to 120°C (-20° to 250°F)
Product Information
- AccessoriesPLFT-021|PLFT-022|SLKT-121|SLKT-142V
- BrandRobohand
- Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4072060953%2FRPM%2BFamily%2B-%2B866.jpg%2Frename%2FRPM%2BFamily%2B-%2B866.png&w=3840&q=75)