
SEALED, PARALLEL GRIPPERS FOR AUTOMOTIVE ASSEMBLY & PACKAGING – RPS SERIES

Unit View
Dimensions / Applications
- Length (in)2.48
- Weight (lb)0.75
- Product ApplicationGRIPPING
Technical Details
- Cylinder Bore (in)1
- Grip Force (lbf)60
- Maximum Finger Length (in)4
- Pressure Range (psi)50-100 psi
- Repeatability (±in)0.001
- Stroke (in)0.38
- Spring AssistOptional
- Supplied?No
- Temp Range Standard-35° to 80°C (-30° to 180°F)
- Temp Range Viton-30° to 150°C (-20° to 300°F)
Product Information
- AccessoriesOISN-019|OISP-019|OSMK-003|SLKT-040|SLKT-040V|CABL-010|CABL-013|OFSV-001|OFSV-004
- BrandRobohand
- Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FRPS%2BFamily.tif%2Frename%2FRPS%2BFamily.png&w=3840&q=75)
