Destaco Logo

SEALED, PARALLEL GRIPPERS FOR AUTOMOTIVE ASSEMBLY & PACKAGING – RPS SERIES

Default Image

RPS-17M-CGeneral Industrial 2-Jaw Pneumatic Parallel Gripper, Double Wedge, Spring Close

Visit Product Series:

Parallel Grippers-RPS

Unit View

Dimensions / Applications

  • Length (in)4.21
  • Weight (lb)3.08
  • Product ApplicationGRIPPING

Technical Details

  • Cylinder Bore (in)46.1
  • Grip Force (lbf)300
  • Maximum Finger Length (in)5.5
  • Pressure Range (psi)50-100 psi
  • Repeatability (±in)0.001
  • Stroke (in)0.75
  • Spring AssistOptional
  • Supplied?No
  • Temp Range Standard-35° to 80°C (-30° to 180°F)
  • Temp Range Viton-30° to 150°C (-20° to 300°F)

Product Information

  • AccessoriesOISP-011-C|OISP-011|OISN-011-C|OISN-011|OSMK-072|SLKT-042|SLKT-042V|CABL-010|CABL-013|OFSV-005|OFSV-002
  • BrandRobohand
  • Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
  • Spindle Included?No