Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
MULTI-PURPOSE, POWERFUL PARALLEL GRIPPERS FOR HEAVY PARTS – RTH SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
3-Jaw Parallel Grippers
Parallel Grippers-RTH
RTH-3M-L-SP-V - 3-Jaw Pneumatic Parallel Gripper
RTH-3M-L-SP-V - 3-Jaw Pneumatic Parallel Gripper
Email product details
Visit Product Series:
Parallel Grippers-RTH
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
2.520
Weight (lb)
2.4
Technical Details
Cylinder Bore (in)
2.17
Grip Force (lbf)
303
Grip Force with Spring Assist (lb)
384
Maximum Finger Length (in)
5.5
Repeatability (±in)
0.0008
Stroke (in)
0.63
Pressure Range With Springs
50-100 psi
Spring Assist
Optional
Supplied?
No
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Show More
Product Information
Accessories
OISP-014|OISN-014|SLKT-348|SLKT-348V|CABL-010|CABL-013|OISA-005|OISA-004|VLVF-008|OHSP-011|OHSN-011|SLKT-363|SLKT-363V
Brand
Robohand
Handle Color
Red
Product Type
3-Jaw Pneumatic Parallel Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
RTH Series
RTH-3M-L-C-V - 3-Jaw Pneumatic Parallel Gripper
Add to quote
Explore
RTH Series
RTH-3M-L-C-SP-V - 3-Jaw Pneumatic Parallel Gripper
Add to quote
Explore