Need Help?
Find a Distributor
English
Stabilus Group
Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
MULTI-PURPOSE, POWERFUL PARALLEL GRIPPERS FOR HEAVY PARTS – RTH SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
3-Jaw Parallel Grippers
Parallel Grippers-RTH
RTH-5M-O-SP - RTH Series - 3-Jaw Pneumatic Parallel Gripper
RTH-5M-O-SP - RTH Series - 3-Jaw Pneumatic Parallel Gripper
Visit Product Series:
Parallel Grippers-RTH
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
3.465
Weight (lb)
8.6
Technical Details
Cylinder Bore (in)
3.74
Grip Force (lbf)
1428
Grip Force with Spring Assist (lb)
1771
Maximum Finger Length (in)
8
Repeatability (±in)
0.001
Show More
Product Information
Accessories
VLVF-005|OISP-011-C|OISP-011|OISN-011-C|OISN-011|PLFT-025|SLKT-365|SLKT-365V|CABL-010|CABL-013|OHSN-017|OHSP-017|OHSP-011|OHSN-011|SLKT-351|SLKT-351V
Brand
Robohand
Handle Color
Red
Product Type
3-Jaw Pneumatic Parallel Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
RTH Series
RTH-5M-L-SP - RTH Series - 3-Jaw Pneumatic Parallel Gripper (Long Stroke)
Add to quote
Explore
RTH Series
RTH-5M-C-SP - 3-Jaw Pneumatic Parallel Gripper
Add to quote
Explore