Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Pneumatic Clamping
Pneumatic Link Clamps
Pneumatic Link Clamps-8800
8850 - Ø50mm PNEUMATIC LINK CLAMP NPT PORTS
8850 - Ø50mm PNEUMATIC LINK CLAMP NPT PORTS
Email product details
Visit Product Series:
Pneumatic Link Clamps-8800
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
3.4
Technical Details
Cylinder Bore (in)
1.97
Supplied?
No
Product Information
Brand
DESTACO
Handle Color
Red
Product Type
Pneumatic Link Clamp
Replacement Seal Kit
885000
Spindle Included?
No
CAD / Configure
Resources
FAQs
Articles
Related Products
Pneumatic Link Clamps - 8800 Series
8840 - Ø40mm PNEUMATIC LINK CLAMP NPT PORTS
Add to quote
Explore
Pneumatic Link Clamps - 8800 Series
8822 - Ø22mm PNEUMATIC LINK CLAMP M5 PORTS
Add to quote
Explore