Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
ENCLOSED PNEUMATIC POWER CLAMPS | HEAVY-DUTY, TOLERANCE COMPENSATION - TCC-2E SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Pneumatic Clamping
Pneumatic Power Clamps
Pneumatic Power Clamps-TCC-2E
TCC-2N03006300 - Tolerance Compensation Pneumatic Clamp
TCC-2N03006300 - Tolerance Compensation Pneumatic Clamp
Email product details
Visit Product Series:
Pneumatic Power Clamps-TCC-2E
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
8.36
Technical Details
Cylinder Bore (in)
2.48
Holding Torque (Max) (ft-lb)
1325
Port Size
G 1/4
Supplied?
No
Product Information
Brand
DESTACO
Hand Lever
No
Product Type
Tolerance Compensation Pneumatic Clamp
Spindle Included?
No
CAD / Configure
Resources
FAQs
Articles
Related Products
TCC-2E Series
TCC-2E03006300 - POWER CLAMP
Add to quote
Explore
TCC-2E Series
TCC-2E03006NL8 - Tolerance Compensation Pneumatic Clamp
Add to quote
Explore