Destaco Logo
2010-S - Vertical Hold-Down Toggle Locking Clamp

2010-SVertical Hold-Down Toggle Locking Clamp, Flanged Base, Solid Bar

Visit Product Series:

Hold Down Clamps-2010

Unit View

Dimensions / Applications

  • Height (in)9.08
  • Length (in)6.09
  • Weight (lb)2.6
  • Width (in)2.62
  • Application - AssemblyExcellent/High
  • Application - Checking FixturesExcellent/High
  • Application - Food ProcessingNot Recommended
  • Application - MachiningPoor/Low
  • Application - WeldingFair/Medium
  • Product ApplicationCLAMPING

Technical Details

  • Clamp Arm Length (in)3.51
  • Clamp Arm Width (in)0.75
  • Height Under Clamp Arm (in)1.7
  • Maximum Holding Capacity (lbf)1400
  • Bolt Retainer201015-E
  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessories2010115-E|2010115-E
  • Accomodates Workpiece VariationNo
  • Base Mounting StyleFlange
  • BrandDESTACO
  • Clamp Arm StyleSolid Bar
  • HandleVertical
  • Handle ColorRed
  • Product TypeVertical Hold-Down Toggle Clamp
  • Standard MaterialSteel