
Visit Product Series:
Hold Down Clamps-205Unit View
Dimensions / Applications
- Height (in)0.67
- Length (in)2.85
- Weight (lb)0.1
- Width (in)0.95
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingFair/Medium
- Application - MachiningPoor/Low
- Application - WeldingPoor/Low
- ApplicationsAssembly; Checking Fixtures; Closures; Welding; Wood Working
Technical Details
- Arm Length (in)0.88
- Clamp Arm Height (in)0.36
- Clamp Arm Length (in)0.88
- Height Under Clamp Arm (in)0.36
- Maximum Holding Capacity (lbf)60
- Spindle Included?No
- Supplied?No
Product Information
- Accessories205208-M|205208-M
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleSolid Bar
- HandleHorizontal
- Handle ColorRed
- Product TypeHorizontal Hold-Down Toggle Clamp
- Spindle Assembly205208-M
- Standard MaterialSteel