Email_Header_2550x130px_Banner_Automate
Manual Clamping
Destaco’s 305-USS Series horizontal, stainless steel hold down clamps feature a compact design suitable for use in confined spaces, flanged base, and U-bar.

305-USS

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.13
Maximum Holding Capacity (lbf) 200
Height Under Clamp Arm (in) 0.48
Clamp Arm Length (in) 1.2
Height Under Clamp Arm (mm) 12.2
Maxmum Holding Capacity (N) 900
Clamp Arm Length (mm) 30.5
Weight (kg) 0.06
Duty Cycle 2
Clamp Bar Opening (+10°) (degrees) 90
Product Function Clamping
Application - Checking Fixtures Fair/Medium
Spindle Assembly 201943
Toggle Lock Plus No
Base Mounting Style Flange
Flanged Washers 102911
Application - Assembly Excellent/High
Standard Material Stainless Steel
Product Series 305/307/309
Clamp Arm Style U-Bar
Application - Wood-Working Excellent/High
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Accomodates Workpiece Variation No
Handle Opening (+10°) 170
Product Type Compact
Handle Horizonal
Service Environment Normal
Application - Welding Poor/Low
Application - Machining Poor/Low
Application - Closures Excellent/High
Product Type Horizontal Hold-Down Clamps
Application - Food Processing Fair/Medium
Product Accessories
201943-M
Spindle, stainless steel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top