Destaco Logo
324-R - Pull Action Latch Clamp with Toggle Lock Plus

324-RPull Action Latch Clamps, a 324 with Toggle Lock Plus

Unit View

Dimensions / Applications

  • Height (in)2.07
  • Length (in)3.47
  • Weight (lb)0.24
  • Width (in)1.38
  • Product ApplicationCLAMPING

Technical Details

  • Drawing Movement without Thumb Control (in)1.53
  • Max Hook Adjustment (in)0.44
  • Maximum Holding Capacity (lbf)500
  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessories324215|324101|324-ZB1
  • Base Mounting StyleFlange
  • BrandDESTACO
  • Handle ColorRed
  • Hook TypeU-Hook (Vertical)
  • Latch Plate324101
  • Latch Plate Supplied?Yes
  • Product TypeVertical Pull-Action Latch Clamp
  • Replacement Hook Assembly324215
  • Standard MaterialSteel