
Unit View
Dimensions / Applications
- Length (in)8.36
- Weight (lb)0.9
- Application - AssemblyExcellent/High
- Application - Checking FixturesFair/Medium
- Application - Food ProcessingNot Recommended
- Application - MachiningPoor/Low
- Application - WeldingExcellent/High
- ApplicationsAssembly; Clamping; Heavy Duty; Welding
- Product ApplicationCLAMPING
- Service EnvironmentHarsh/Dirty
Technical Details
- Arm Length (in)2.75
- Clamp Arm Height (in)0.81
- Clamp Arm Length (in)2.75
- Height Under Clamp Arm (in)0.81
- Maximum Holding Capacity (lbf)600
- Supplied?No
Product Information
- Accomodates Workpiece VariationNo
- Base Mounting StyleSolid
- BrandDESTACO
- Clamp Arm StyleSolid Bar
- HandleHorizontal
- Handle ColorRed
- Product TypeHorizontal Hold-Down Toggle Clamp
- Spindle Included?No
- Standard MaterialSteel
- Tip MaterialNA