
Unit View
Dimensions / Applications
- Height (in)8.72
- Length (in)6.02
- Weight (lb)2.65
- Width (in)1.57
- Application - AssemblyExcellent/High
- Application - Checking FixturesFair/Medium
- Application - Food ProcessingNot Recommended
- Application - MachiningPoor/Low
- Application - WeldingExcellent/High
- ApplicationsAssembly; Checking Fixtures; Clamping; Welding
Technical Details
- Arm Length (in)3.76
- Clamp Arm Height (in)1.75
- Clamp Arm Length (in)3.76
- Height Under Clamp Arm (in)1.75
- Maximum Holding Capacity (lbf)1600
- Spindle Included?No
- Supplied?No
Product Information
- Accomodates Workpiece VariationNo
- Base Mounting StyleStraight
- BrandDESTACO
- Clamp Arm StyleSolid Bar
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Standard MaterialHigh-Strength Forged Steel
- Tip MaterialNA