Email_Header_2550x130px_Banner_Automate
Grippers
Destaco’s 3P Series are designed for hydraulic powered gripping applications, confined spaces in harsh environment applications, and welding applications with protective boot option.

6003P-P-C

Visit Product Series:
CAD
Product Details Unit View:
Grip Force (lbf) 95
Cylinder Bore (in) 1.57
Stroke (in) 0.63
Pressure Range (psi) 30 - 100
Stroke per Jaw (in) 0.2
Weight (lb) 1.32
Maximum Finger Length (in) 2.36
Weight (kg) 0.6
Stroke per Jaw (mm) 5
Maximum Finger Length (mm) 60
Grip Force (N) 422
Stroke (mm) 16
Cylinder Bore (mm) 40
Imperial or Metric Product Imperial
Optional Sensor Yes
Jaw Operation Synchronous
Product Type 3 Jaw Parallel
Actuation (Open/Closed) (Sec) 0.07
Temp Range Standard -35° to 80°C (-30° to 180°F)
Spring Assist Optional
Product Series 3P
Special Feature Precision
Number of Jaws 3
Product Function Gripping
Temp Range Viton -30° to 150°C (-20° to 300°F)
DistributorGroup Robohand Gripping Solutions
Back to Top