Grippers
Destaco’s 3P Series are designed for hydraulic powered gripping applications, confined spaces in harsh environment applications, and welding applications with protective boot option.

6003P-P

Visit Product Series:
CAD
Product Details Unit View:
Cylinder Bore (in) 1.57
Maximum Finger Length (in) 2.36
Weight (lb) 1.32
Stroke (in) 0.39
Grip Force (lbf) 152
Stroke per Jaw (in) 0.2
Pressure Range (psi) 30 - 100
Imperial or Metric Product Imperial
Weight (kg) 0.6
Cylinder Bore (mm) 40
Grip Force (N) 678
Stroke per Jaw (mm) 5
Maximum Finger Length (mm) 60
Stroke (mm) 10
Special Feature Precision
Jaw Operation Synchronous
Product Function Gripping
Actuation (Open/Closed) (Sec) 0.07
Product Type 3 Jaw Parallel
DistributorGroup Robohand Gripping Solutions
Product Series 3P
Number of Jaws 3
Optional Sensor Yes
283-HTS_TARIFF_CODE 84798997
Temp Range Standard -35° to 80°C (-30° to 180°F)
Spring Assist Optional
Temp Range Viton -30° to 150°C (-20° to 300°F)
Back to Top