destacofullWidthHeight
Grippers
Destaco’s CT-32 Series angular grippers offer full jaw opening, so parts can be direct fed.

DCT-12M-RE

Visit Product Series:
CAD
Product Details Unit View:
Displacement (in³) 0.117
Grip Force (lbf) 9.0
Maximum Finger Length (in) 3.0
Weight (lb) 0.26
accuracy_in_english 0.0028
Pressure Range (psi) 60-100
Cylinder Bore (in) 0.47
Repeatability (±in) 0.002
Repeatability (±mm) 0.05
Maximum Finger Length (mm) 76.0
Displacement (cm³) 1.92
accuracy_mm_metric 0.07
Pressure Range (bar) 4-7
Grip Force (N) 40.0
Weight (kg) 0.12
Cylinder Bore (mm) 12
Imperial or Metric Product Metric
Actuation Time (Open) (Sec) 0.08
DistributorGroup Robohand Gripping Solutions
Direct Connect Yes
Protection Class IP43
PRODUCT_WEIGHT_KG 0.1200
283-HTS_TARIFF_CODE 84799080
Opening Per Jaw (degrees) 90.0
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/CT_Maintenance.pdf
Opening Angle (deg) 180.0
Product Type 2 Jaw Angular
Spring Assist Yes
Number of Jaws 2.0
Product Function Gripping
Actuation Time (close) (Sec) 0.05
Temp Range Standard -35° to 80°C (-30° to 180°F)
PublishedDate 1673978637000
Temp Range Viton -30° to 150°C (-20° to 300°F)
PRODUCT_WEIGHT_LBS 0.26
Product Series DCT / CT
Special Feature 180° Opening Angle
Back to Top