webstrip_destaco
Grippers
Destaco’s PPC-25 Series of 3-jaw parallel grippers are designed for multipurpose, robust applications.

PPC-25

Visit Product Series:
CAD
Product Details Unit View:
Repeatability (±in) 0.0008
Maximum Finger Length (in) 3.54
Stroke (in) 0.51
Cylinder Bore (in) 3.35
Stroke per Jaw (in) 0.26
Grip Force (lbf) 589.0
Weight (lb) 4.9
Stroke per Jaw (mm) 6.5
Imperial or Metric Product Imperial
Cylinder Bore (mm) 85
Maximum Finger Length (mm) 90.0
Grip Force (N) 2620.0
Weight (kg) 2.2
Stroke (mm) 13.0
Repeatability (±mm) 0.02
Product Function Gripping
Temp Range Standard -35° to 80°C (-30° to 180°F)
Product Series PPC
Spring Assist Optional
Special Feature Center Thru Hole
Pressure Range With Springs 45-100 psi
DistributorGroup Robohand Gripping Solutions
Product Type 3 Jaw Parallel
PublishedDate 1675366908000
Pressure Range Without Springs 30-100 psi
Number of Jaws 3.0
Download the Service Manual /assets/documents/pdf/service_manuals/PPC_Maintenance-3823.pdf
Temp Range Viton -30° to 150°C (-20° to 300°F)
Actuation (Open/Closed) (Sec) 0.04
Jaw Operation Synchronous
Product Accessories
OSMK-106
Soporte sensor
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-208V
SEAL KIT,PPC-25-V
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011-C
M8 Inductive Sensor NPN with M8 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-208
SEAL KIT,PPC-25
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011-C
Sensor PNP inductivo M8 - Replaces OISP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011
SENSOR,INDUCTIV,8MMX1,PNP,QUICKDISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011
SENSOR,INDUCTIVE,8MMX1,NPN,QUICK DIS.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top