Email_Header_2550x130px_Banner_Automate
Grippers
Destaco’s RDH Series of two jaw parallel grippers are designed as compact, robust grippers that offer excellent repeatability.

RDH-7M-L

Visit Product Series:
CAD
Product Details Unit View:
Grip Force with Spring Assist (lb) 1830
Stroke (in) 1.97
Maximum Finger Length (in) 14
Grip Force (lbf) 1441
Cylinder Bore (in) 4.53
Max Vacuum (in. Hg) 8
Weight (lb) 34.6
accuracy_mm_metric 0.1
Repeatability (±mm) 0.05
Max Vacuum (mm Hg) 20
Maximum Finger Length (mm) 356
Grip Force with Spring Assist (N) 8135
Cylinder Bore (mm) 115.1
Imperial or Metric Product Metric
Grip Force (N) 6404
Stroke (mm) 50
Weight (kg) 15.7
Temp Range Viton -30° to 150°C (-20° to 300°F)
Actuation (Open/Closed) (Sec) 0.55
Jaw Operation Synchronous
Pressure Range Without Springs 30-100 psi
Clean Room with Scavange 100
Pressure Range With Springs 60-100 psi
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RDH_Maintenance.pdf
Temp Range Standard -35° to 80°C (-30° to 180°F)
Number of Jaws 2
Product Function Gripping
DistributorGroup Robohand Gripping Solutions
Spring Assist Optional
Product Type 2 Jaw Parallel
Product Series RDH
Special Feature Heavy Duty
Product Accessories
VLVF-005
Regulador caudal
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-017
SENSOR,INDUCTIVE,12MM,PNP,QUICK DIS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-422
SEAL KIT, RDH-7M, VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-014
CABLE,QK DIS,12MM,FEM,4POLE,2M LNG,PUR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-365V
SEAL KIT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-422V
SEAL KIT, RDH-7M, VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-365
SET JOINT ALIMENTATION ARRI RTH DTH -4M 5M 6M & 7M
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-017-C
Inductive NPN Sensor with M12 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-017-C
Sensor M12
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-018
QUICK DISCONNECT 5M CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-017
SENSOR,INDUCTIVE,12MM,NPN,QUICK DIS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top