Maximum Torque at 100psi/7bar (in-lb)
728
Max Payload With Shocks (lb)
75
Cylinder Bore (in)
2.25
Max Torque End-Stroke (in-lbs)
364
Maximum Torque at 100psi/7bar (in-lb)
728
Max Torque Mid-Stroke (in-lbs)
728
Displacement (in³)
22.8
Max Payload (lb)
75
Weight (lb)
26
Max Payload Inertia With Shocks (lb-in-sec²)
1.0251
Max Payload With Shocks (kg)
34
Cylinder Bore (mm)
57.15
Pressure Range (bar)
40-100 psi
Maximum Torque at 100psi/7bar (Nm)
82
Displacement (cm³)
373.63
Maximum Torque at 100psi/7bar (Nm)
82
Weight (kg)
11.8
Imperial or Metric Product
Metric Version
Max Payload Inertia With Shocks (Nm-sec²)
0.11584
Max. Payload (kg)
34
Product Function
Rotary Positioning
Product Series
RR
Temp Range Viton
-30° to 150°C (-20° to 300°F)
Product Type
Mid-Stop
Max Rotation (Degrees)
180
Special Feature
Manifold Option
Actuation (Open/Closed) (Sec)
0.7
Repeatability
±0.02°
Clean Room
100000
Temp Range Standard
-35° to 80°C (-30° to 180°F)
DistributorGroup
Robohand Gripping Solutions
Over Travel (Degrees)
4°
PublishedDate
1708008058000