Heavy-Duty Pneumatic Clamping
TCC-2E - Enclosed Power Clamp

TCC-2BXX004XXX

The new TCC-2E Series Power Clamp offers multiple mounting and shaft options for Euro/NAAMS standards, with field adjustable opening angles, multiple cylinder sizes and first-in-class manual locking.
  • Easily adjustable in the field with infinite arm opening adjustments (up to 135°)
  • Multiple mounting surfaces provide greater flexibility
  • Manual unlocking in case of air pressure loss
Visit Product Series:
CAD
Product Details Unit View:
Cylinder Bore (in) 1.57
Holding Torque (Max) (ft-lb) 280
Air Consumption per double stroke at 72 psi (ft³) 0.02
Air Consumption per double stroke at 72 psi (ft³) 0.02
Clamping Arm Torque At 5 Bar (ft-lb) 89
Weight (lb) 3.3
Cylinder Bore (mm) 40
Weight (kg) 1.5
Holding Torque (Max) (Nm) 380
Clamping Arm Torque At 5 Bar (Nm) 120
Air Consumption per double stroke at 5 bar (dm³) 0.9
Product Type Tolerence Compensation Clamp
Opening Angle (deg) 5-135°
Hand Lever No
Product Series TCC-2E
Product Function Clamping
Port Size G 1/8
Clamp Arm Style U-Arm (Center)
Product Accessories
8EL-002-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-147-4
SENSOR BLOCK 8EA-147-4 ONLY COMPATIBLE WITH SENSOR BAR 8EA-148-4 (Replaced with Sensor block 8EA-147-4-B)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-158-4
SENSOR BLOCK (K8-MODEL)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EL-003-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-146-4
SENSOR BLOCK REPLACED BY 8EA-146-4-B
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-167-4
NPN SENSOR K9
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-155-4
Sensor Block (NPN Type) of 8EA-147-4
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-154-4
Sensor Block (NPN Type) Base on 8EA-146-4
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top