Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Services
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Small Payload Robot Tooling
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Small Payload Robot Tooling (<10kg) (Group)
Robot Direct Connect Gripper Adapter
AP-050-01
AP-050-01
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
67.05
Weight (lb)
27.2
Length (mm)
1703.0
Weight (kg)
12.32
Used With Model/Series
ISO 9409-1-50-4-M6|DirectConnect
Product Type
Robot Adapter Kit
Material
Aluminum
Product Function
Robotic Tooling
Style
Round M6 bolts
Product Series
ROBOT DIRECT CONNECT GRIPPER ADAPTER
PublishedDate
1723730575000
DistributorGroup
End Effectors
Back to Top