Destaco Logo

SPIDERGRIP END EFFECTORS

SPIDERGRIP SINGLE END EXTENSIONS WITH ONE-BOLT DESIGN

SpiderGrip’s single end extensions can be used to add linear adjustment to the 360° (3) axes adjustment, when used in conjunction with transition swivel arms or transition blocks. These extensions use a convenient, one-bolt design for quick setup, easy assembly, and adjustment.

Features

  • Precision Components - Spidergrip modular components are easily configurable while maintaining dimensional accuracy after continuous minor collisions.
  • High Strength - Modular components are constructed from 7075-T6 aircraft grade aluminum for optimum quality and strength.
  • Quick Crash Recovery - Spidergrip is crash test certified and features automatic optical & standard CMM validation points. The patented collar/key design and engineered breakaway anchor provides quick crash recovery.

Markets

Applications

  • Stamping
  • High temperature
Product
cad_not_available
No
Yes
No