
Visit Product Series:
Standard Pneumatic Clamps-810Unit View
Dimensions / Applications
- Height (in)7.37
- Length (in)11.70
- Weight (lb)4.07
- Width (in)2.86
- Application - AssemblyExcellent/High
- Application - WeldingFair/Medium
- Product ApplicationCLAMPING
Technical Details
- Air Consumption (ft³)0.029
- Clamp Arm Length (in)3.57
- Cylinder Bore (in)1.57
- Exerting Force (lbf)856.0
- Height Under Clamp Arm (in)1.79
- Maximum Holding Capacity (lbf)600.0
- Air Port size1/8 NPT
- Operating Temperature-10° to 90°C (-14° to 194° F)
- Spindle Included?No
- Supplied?No
Product Information
- AccessoriesCABL-013|CABL-010|810CYL|810-U-LC|810450-40-1-00
- BrandDESTACO
- Clamp Arm Styleu-bar
- Handle ColorRed
- Product TypePneumatic Toggle Clamp
- Replacement Seal Kit810450-40-1-00