Email_Header_2550x130px_Banner_Automate
Thrusters / Slides
Destaco’s DLB-12M-T Series of internally powered linear base slides are compact models that can be easily assembled and mounted.

DLB-08M-T

Visit Product Series:
CAD
Product Details Unit View:
Cylinder Bore (in) 5.63
Stroke (in) 7.874
Weight (lb) 0.69
Payload (lb) 5.1
Shaft Diameter (in) 0.315
Force (lb) 20
Max Air Pressure (PSI) 100
Max Moment Load (in-lbs) 30
Thrust Force (lbf) 20
Imperial or Metric Product Metric Version
Cylinder Bore (mm) 14.3
Weight (kg) 0.31
Shaft Diameter (mm) 8
Max Air Pressure (bar) 7
Stroke (mm) 200
Payload (kg) 2.3
Thrust Force (N) 89
Force (kg) 89
Max Moment Load (Nm) 3.4
Product Function Linear Positioning
PublishedDate 1709328309000
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/DLB-T_A_N_U_Maintenance.pdf
Direct Connect Yes
Special Feature Replaceable Cylinder
Product Series DLB-T/A/N/R/U
DistributorGroup Camco Indexers & Conveyors
Product Type Externally Powered
Product Accessories
OHSP-005
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011-C
M8 Inductive Sensor NPN with M8 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SHOK-030
SHOCK, MC-10M-H
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011-C
Sensor PNP inductivo M8 - Replaces OISP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011
SENSOR,INDUCTIV,8MMX1,PNP,QUICKDISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
DLT-0623
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-005
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011
SENSOR,INDUCTIVE,8MMX1,NPN,QUICK DIS.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-008
THROTTLE NONRETURN VALVE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-007
FLOW CONTROL,ELBOW,#10-32,1/4" OD TUBE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top