Email_Header_2550x130px_Banner_Automate
End Effectors
BM1 - Single Extrusion 45mm with Robot Interface Bolt Pattern

BM1-45-SE-R08

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 11.1
Tube Diameter (in) 1.77
Length (in) 16
Maximum Static Product Load (ft lb) 258
Width (in) 7
Width (mm) 177.8
Maximum Static Product Load (Nm) 350
Weight (kg) 5.05
max_static_product_load_metric 350
Robot Interface Dowel Holes (qty/size) (mm) (2) 13 on 125mm BC
Robot Interface Thru Holes (qty/size) (mm) (8) 16 on 160mm BC
Tube Diameter (mm) 45
Length (mm) 406.4
Product Series BM1
Tube Size 45B
Robot Interface Bolt Pattern R08: 125/160mm Bolt Circle, Includes Insulation
Material Aluminum
DistributorGroup End Effectors
Product Function Robotic Tooling
Product Type Mid Mount
Back to Top