Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-NPG-15RL-400
CPI-NPG-15RL-400
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.9
Maximum Static Clamp Load (ft lb)
200
max_static_clamp_load_metric
271
Maximum Static Clamp Load (Nm)
271
Weight (kg)
0.86
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Product Series
NPG
Material
Steel
Product Type
Rough Locator
Back to Top