Email_Header_2550x130px_Banner_Automate
Manual Clamping
Destaco’s CPI-DC-2525S-8 Series of straight brackets with swivel capability are designed to connect a 25 mm tube to a 25 mm tube.

468206-AL

Visit Product Series:
CAD
Product Details Unit View:
Length (in) 3
Cap Width (in) 0.63
Thread (in) 3/8-16
Length (mm) 76.2
Cap Width (mm) 16
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Accessory Type Swivel Foot Spindle
Product Series Clamp acessories
Product Function Clamping
Product Type Clamp Accessories
Back to Top