Email_Header_2550x130px_Banner_Automate
Heavy-Duty Pneumatic Clamping
The 82P30 Series pneumatic pin clamps feature an enclosed and narrow design, with single-sided or double-sided clamping hook.

82P30-320C000

Locating Clamp
  • Compact Design
  • Light-weight aluminum body
  • Single-sided clamping hook
  • Lateral attachment
  • Inductive sensing module with LED display
  • Toggle action mechanism
  • Centering Pin supplied separately
Visit Product Series:
CAD
Download
Product Details Unit View:
Air Consumption per double stroke at 87 psi (ft³) 0.03
Cylinder Bore (in) 1.18
Pin Diameter Max (in) 0.91
Operating Pressure (PSI) 87 (maximum)
Pin Diameter Min (in) 0.78
Clamping Force (lb) 450
Weight (lb) 6.61
Cylinder Bore (mm) 30
Pin Diameter Max (mm) 23
Pin Diameter Min (mm) 20
Clamping Force (N) 2000
Operating Pressure (bar) 6 (maximum)
Weight (kg) 3
air_consumption_double_stroke_6bar_dm_metric 0.8
Port Size G 1/8
Product Function Clamping
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Type Single-Sided Hook
Clamp Arm Style U-Arm (Right Offset)
Replacement Seal Kit 8PW-019-1-00
Product Series 82P
Back to Top