Email_Header_2550x130px_Banner_Automate
Heavy-Duty Pneumatic Clamping
The 82P30 Series pneumatic pin clamps feature an enclosed and narrow design, with single-sided or double-sided clamping hook.

82P35-340C0D0

Application:Clamping, holding, gripping and accurately positioning of metal sheets and other parts in jigs and handling systems.
  • Compact Design
  • Light-weight aluminum body
  • Double-sided clamping hook
  • Lateral attachment
  • Inductive sensing module with LED display
  • Toggle action mechanism
  • Centering Pin supplied separately
Visit Product Series:
CAD
Download
Product Details Unit View:
Air Consumption per double stroke at 87 psi (ft³) 0.04
Operating Pressure (PSI) 87 (maximum)
Weight (lb) 7.5
Cylinder Bore (in) 1.38
Clamping Force (lb) 787
Pin Diameter Min (in) 1.3
Pin Diameter Max (in) 1.77
Cylinder Bore (mm) 35
Pin Diameter Max (mm) 45
Clamping Force (N) 3400
Operating Pressure (bar) 6 (maximum)
Weight (kg) 3.4
air_consumption_double_stroke_6bar_dm_metric 1
Pin Diameter Min (mm) 33.1
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Series 82P
Replacement Seal Kit 8PW-001-1-00
Product Function Clamping
Port Size G 1/8
Product Type Double-Sided-Hook
Clamp Arm Style Lateral (Side) Arm
Back to Top