Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
TCA-25M-25M-150-A
TCA-25M-25M-150-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
0.98
Tube Combinations (in)
0.98 / 0.98
Weight (lb)
0.35
Length (in)
5.91
Tube Combinations (mm)
25 / 25
Weight (kg)
0.16
Length (mm)
150
Tube Diameter (mm)
25
Product Series
TCA
DistributorGroup
End Effectors
PublishedDate
1683651347000
Tube Size
25 mm / 25 mm
Product Type
T-Clamp
283-HTS_TARIFF_CODE
84799070
Material
Aluminum
Product Function
Robotic Tooling
283-COUNTRY_OF_ORIGIN
GB
Back to Top