Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
89R32-010-2
89R32-010-2
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Vertical clamp stroke (in)
0.39
Stroke during rotation (in)
0.61
Air Consumption (per double stroke at 7 psi) (in³)
0.009
Cylinder Bore (in)
1.26
Vertical clamp stroke (in)
0.39
Clamping Force @ 5Bar[72Psi] (lbf.)
55.0
Weight (lb)
1.32
Stroke during rotation (in)
0.61
Stroke (in)
1.1
Weight (kg)
0.6
Vertical clamp stroke (mm)
10.0
Cylinder Bore (mm)
32
Stroke (mm)
28.0
Clamping Force @ 5Bar[72Psi] (N)
245.0
Vertical clamp stroke (mm)
10.0
Stroke during rotation (mm)
18.0
Stroke during rotation (mm)
18.0
Air Consumption (per double stroke at 5 bar) (dm³)
0.25
Air Port size
G-1/8
Product Series
89R
PublishedDate
1675364128000
Swing Direction
LH, RH, Straight
Sensor Ready
Yes
Replacement Seal Kit
89R32-00
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Mount
Block style
Product Accessories
89R32-00
Seal Kit for 89R32-010-1 and 89R32-010-2 Swing Clamps
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8MA-094-1
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top