Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
035-240-190
035-240-190
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Stroke during rotation (in)
0.57
Vertical clamp stroke (in)
0.52
Vertical clamp stroke (in)
0.52
Air Consumption (per double stroke at 7 psi) (in³)
0.015
Stroke during rotation (in)
0.57
Stroke (in)
1.09
Cylinder Bore (in)
1.57
Weight (lb)
1.4
Clamping Force @ 5Bar[72Psi] (lbf.)
60.0
Clamping Force @ 5Bar[72Psi] (N)
267.0
Stroke during rotation (mm)
14.4
Weight (kg)
0.64
Cylinder Bore (mm)
40
Vertical clamp stroke (mm)
13.3
Stroke during rotation (mm)
14.4
Vertical clamp stroke (mm)
13.3
Stroke (mm)
27.7
Air Consumption (per double stroke at 5 bar) (dm³)
0.41
Product Series
035
Sensor Ready
No
Swing Direction
RH
PublishedDate
1674769319000
Air Port size
1/8 NPT
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Mount
Flanged Body
Replacement Seal Kit
905518
Product Function
Clamping
Product Accessories
905518
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top