Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
035-240-290
035-240-290
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Stroke (in)
1.09
Stroke during rotation (in)
0.57
Vertical clamp stroke (in)
0.52
Air Consumption (per double stroke at 7 psi) (in³)
0.015
Cylinder Bore (in)
1.57
Vertical clamp stroke (in)
0.52
Clamping Force @ 5Bar[72Psi] (lbf.)
60.0
Stroke during rotation (in)
0.57
Weight (lb)
1.4
Air Consumption (per double stroke at 5 bar) (dm³)
0.41
Stroke during rotation (mm)
14.4
Stroke (mm)
27.7
Cylinder Bore (mm)
40
Weight (kg)
0.64
Stroke during rotation (mm)
14.4
Vertical clamp stroke (mm)
13.3
Clamping Force @ 5Bar[72Psi] (N)
267.0
Vertical clamp stroke (mm)
13.3
Sensor Ready
No
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Air Port size
1/8 NPT
Mount
Flanged Body
PublishedDate
1674769512000
Swing Direction
LH
Product Series
035
Replacement Seal Kit
905518
Product Accessories
905518
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top