Output Thrust/Axial Capacity (lb)
2053
Maximum Torque (in-lb)
1494
Internal Inertia (lb-in²)
53
Output Radial Capacity (lb)
1856
Height To Mounting Surface (in)
8.3
B10 Torque Capacity (in-lb)
17629
output_shaft_dia_in_english
1.38
output_overturning_moment_capacity_inlb_english
4238
Output Overturning Moment Capacity (in-lb)
4238
b10_torque_capacity_inlb_english
17629
Mounting Surface Diameter (in)
3.9
Internal Inertia (lb-in²)
53
maximum_torque_inlb_english
1494
mounting_surface_diameter_in_english
3.9370078740157
output_thrust_axial_capacity_lb_english
2053
Center Distance (in)
4.3
height_t0_mounting_surface_in_english
8.3464566929134
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
2.7
center_distance_in_english
4.3307086614173
Output Shaft Diameter (in)
1.38
output_radial_capactiry_lb_english
1856
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
24
Maximum Torque (Nm)
169
output_radial_capactiry_n_metric
8259
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0008
Maximum Torque (Nm)
169
Height To Mounting Surface (mm)
212
Imperial or Metric Product
Metric
b10_torque_capacity_nm_metric
1992
Output Shaft Diameter (mm)
35
Output Radial Capacity (N)
8259
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.007
center_distance_mm_metric
110
height_t0_mounting_surface_mm_metric
212
Output Thrust/Axial Capacity (N)
9136
output_shaft_dia_mm_metric
35
mounting_surface_diameter_mm_metric
100
Output Overturning Moment Capacity (Nm)
479
Center Distance (mm)
110
output_thrust_axial_capacity_n_metric
9136
output_overturning_moment_capacity_nm_metric
479
Internal Inertia (kgm²)
0.0155
B10 Torque Capacity (Nm)
1992
Internal Inertia (kgm²)
0.0155
Mounting Surface Diameter (mm)
100