Manual Clamping
Steel toggle clamp with 2 times the capacity of our legacy models with a longer handle with greater hand clearance, straight base, and solid bar.

2010-SB

Visit Product Series:
CAD

Product Details Unit View:
Clamp Arm Length (in) 3.51
Height Under Clamp Arm (in) 2.2
Maximum Holding Capacity (lbf) 1400
Weight (lb) 2.56
Height Under Clamp Arm (mm) 55.9
Clamp Arm Length (mm) 89.2
Weight (kg) 1.16
Maxmum Holding Capacity (N) 6230
Product Series 2010
Bolt Retainer 201015-E
Product Type Standard
Application - Welding Fair/Medium
Service Environment Normal
Clamp Bar Opening (+10°) (degrees) 78
Duty Cycle 2
Clamp Arm Style Solid Bar
Toggle Lock Plus No
Handle Opening (+10°) 66
Product Function Clamping
Accomodates Workpiece Variation No
Application - Wood-Working Excellent/High
Standard Material Steel
Application - Assembly Excellent/High
Handle Vertical
Base Mounting Style Straight
Application - Food Processing Not Recommended
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Application - Machining Poor/Low
Application - Checking Fixtures Excellent/High
Application - Closures Excellent/High
Product Accessories
2010115-E
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top