Email_Header_2550x130px_Banner_Automate
Manual Clamping
Destaco’s flanged washer are designed to increase the functionality and efficiency of your manual clamps.

201208

Visit Product Series:
CAD

Product Details Unit View:
Cap Width (in) 0.56
Length (in) 1.38
Thread (in) 10-32
Length (mm) 35.1
Cap Width (mm) 14.2
Product Type Clamp Accessories
Product Function Clamping
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Series Clamp acessories
Accessory Type Flat-Tip Bonded Neoprene Spindle
Back to Top