Manual Clamping
Steel toggle clamp with 2 times the capacity of our legacy models with increased handle clearance, flanged base, and U-bar.

2013-U

Visit Product Series:
CAD

Product Details Unit View:
Maximum Holding Capacity (lbf) 295.0
Weight (lb) 0.37
Height Under Clamp Arm (in) 0.75
Clamp Arm Length (in) 1.65
Weight (kg) 0.17
Height Under Clamp Arm (mm) 19.1
Maxmum Holding Capacity (N) 1310.0
Clamp Arm Length (mm) 41.9
Handle Opening (+10°) 58.0
Standard Material Steel
Clamp Bar Opening (+10°) (degrees) 71.0
Flanged Washers 102111
Clamp Arm Style U-Bar
Product Type Standard
Application - Welding Fair/Medium
Application - Machining Poor/Low
Service Environment Normal
Application - Wood-Working Excellent/High
Handle Horizonal
PublishedDate 1675287811000
Duty Cycle 2
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Spindle Assembly 2013208-M
Application - Food Processing Not Recommended
Base Mounting Style Flange
Toggle Lock Plus No
Application - Closures Excellent/High
Handle Color Red
Application - Assembly Excellent/High
Product Series 2013
Product Function Clamping
Accomodates Workpiece Variation No
Application - Checking Fixtures Excellent/High
Product Accessories
2013208-M
Spindel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top