Manual Clamping
Steel toggle clamps with vertical hold-down action with two bar styles and availability in stainless steel.

202

Visit Product Series:
CAD

Product Details Unit View:
Clamp Arm Length (in) 2.31
Height Under Clamp Arm (in) 0.93
Maximum Holding Capacity (lbf) 200
Weight (lb) 0.33
Clamp Arm Length (mm) 33.3
Height Under Clamp Arm (mm) 23.6
Maxmum Holding Capacity (N) 890
Weight (kg) 0.15
Handle Vertical
Standard Material Steel
Product Function Clamping
Application - Checking Fixtures Excellent/High
Application - Closures Excellent/High
Spindle Assembly 202208-M
Duty Cycle 1
Application - Wood-Working Excellent/High
Application - Food Processing Fair/Medium
Application - Welding Poor/Low
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Application - Assembly Excellent/High
Clamp Bar Opening (+10°) (degrees) 105
Product Type Standard
Handle Opening (+10°) 65
Product Series 202
Toggle Lock Plus No
Accomodates Workpiece Variation No
Clamp Arm Style Solid Bar
Base Mounting Style Flange
Application - Machining Not Recommended
Service Environment Normal
Product Accessories
202208-M
SPINDLE M6X35 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
202305
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top