Manual Clamping
Destaco’s flanged washer are designed to increase the functionality and efficiency of your manual clamps.

202208

Visit Product Series:
CAD

Product Details Unit View:
Thread (in) 1/4-20
Cap Width (in) 0.66
Length (in) 1.63
Cap Width (mm) 16.8
Length (mm) 41.4
Product Type Clamp Accessories
Product Function Clamping
Product Series Clamp acessories
Accessory Type Flat-Tip Bonded Neoprene Spindle
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Back to Top