Email_Header_2550x130px_Banner_Automate
Manual Clamping
Destaco’s GTS Series of height adapter are used with length adapters and clamping arm adapters for flexible adjustments.

202943

Visit Product Series:
CAD
Product Details Unit View:
Thread (in) 1/4-20
Length (in) 1.67
Cap Width (in) 0.44
Cap Width (mm) 11.1
Length (mm) 42.4
Product Type Clamp Accessories
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Function Clamping
Used With Model/Series 202-USS|6015-SS|602-SS
Product Series Clamp acessories
Accessory Type Hex-Head Stainless Steel Spindle
Back to Top