Manual Clamping
Small, stainless steel toggle clamp series for light duty clamping in tight spaces with flanged base and solid bar.

205-SSS

Visit Product Series:
CAD

Product Details Unit View:
Maximum Holding Capacity (lbf) 75
Weight (lb) 0.07
Clamp Arm Length (in) 0.89
Height Under Clamp Arm (in) 0.35
Clamp Arm Length (mm) 22.6
Height Under Clamp Arm (mm) 8.9
Weight (kg) 0.03
Maxmum Holding Capacity (N) 340
Product Series 205
Accomodates Workpiece Variation No
Duty Cycle 2
Application - Assembly Excellent/High
Toggle Lock Plus No
Handle Opening (+10°) 82
Spindle Assembly 205943
Handle Horizonal
Service Environment Normal
Product Type Standard
Application - Wood-Working Excellent/High
Application - Closures Excellent/High
Application - Food Processing Fair/Medium
Product Function Clamping
Base Mounting Style Flange
Application - Machining Poor/Low
Product Type Horizontal Hold-Down Clamps
Application - Checking Fixtures Excellent/High
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Application - Welding Poor/Low
Clamp Arm Style Solid Bar
Clamp Bar Opening (+10°) (degrees) 94
Standard Material Stainless Steel
Product Accessories
205943-M
Spindle, stainless steel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top