Manual Clamping
Small toggle clamp series for light duty clamping in tight spaces with left flanged base and U-bar.

205-UL

Visit Product Series:
CAD

Product Details Unit View:
Clamp Arm Length (in) 0.74
Height Under Clamp Arm (in) 0.32
Weight (lb) 0.07
Maximum Holding Capacity (lbf) 60
Weight (kg) 0.03
Maxmum Holding Capacity (N) 270
Height Under Clamp Arm (mm) 8.1
Clamp Arm Length (mm) 18.8
Application - Wood-Working Excellent/High
Duty Cycle 2
Application - Welding Poor/Low
Service Environment Normal
Application - Closures Excellent/High
Accomodates Workpiece Variation No
Flanged Washers 105106
Handle Opening (+10°) 80
Base Mounting Style Flange, left
Product Series 205
Product Function Clamping
Clamp Bar Opening (+10°) (degrees) 90
Handle Horizonal
Toggle Lock Plus No
Product Type Standard
Spindle Assembly 205208-M
Clamp Arm Style U-Bar
Application - Checking Fixtures Excellent/High
Application - Assembly Excellent/High
Application - Food Processing Fair/Medium
Application - Machining Poor/Low
Standard Material Steel
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Accessories
205208-M
SPINDLE M4X20 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top